IESNA:LM-63-2002
[TEST]P957507
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]84829
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
9953.1 12462.1 14730.4 16486.3 17918.2 18728.2 19109.2 19245 19932.4 21403.7
23834 26903.5 29924.9 32337.6 34448.2 36374.9 37592.2 37903.1 37154.4 35258.3
31431.2 24814.8 20484.2 17156.2 13587.5 9559 6283.6 4405.1 3437.4 2968.8
2693 2263.9 1917.9 665.6 324 52.5 0
9953.1 12549.7 14839.8 16626.4 17940.1 18829 19284.4 19411.3 19980.6 21307.4
23553.7 26562 29526.4 32022.4 34154.9 36081.5 37526.6 38047.6 37570.3 35963.3
32766.8 26653.9 21311.8 17896.3 14371.3 10421.6 6852.9 4624 3546.9 3073.9
2719.3 2298.9 1935.4 823.2 345.9 65.7 0
9953.1 12440.3 14686.6 16490.7 17896.3 18916.5 19481.4 19722.2 20168.9 21359.9
23273.5 25944.6 28790.8 31299.9 33327.3 34947.4 36466.9 37206.9 37018.6 35735.6
33165.2 28966 23089.6 18991 15492.3 11665.2 7789.9 5175.8 3827.1 3179
2806.8 2443.4 2093.1 1598.3 814.5 96.3 0
9953.1 12440.3 14620.9 16420.6 17922.5 19074.2 19844.9 20247.7 20668.1 21587.6
23010.7 25081.9 27542.8 29903 31803.4 33362.3 34671.6 35731.2 36015.9 35595.5
34049.8 31181.6 27153.1 22384.6 17896.3 13907.2 9725.4 6226.7 4247.5 3231.6
2789.3 2421.5 2066.8 1646.4 1156 451 0
9953.1 12072.4 14187.4 16035.3 17620.4 19021.6 20138.2 20878.3 21351.2 22078.1
23260.3 24779.8 26745.9 28747 30546.7 32096.8 33357.9 34478.9 35275.8 35490.4
35065.7 33760.8 31229.8 27402.7 22931.9 18364.8 13683.8 9020.4 5666.2 3800.8
2898.8 2574.8 2237.6 1707.7 1151.6 359.1 0
9953.1 11879.8 13788.9 15588.6 17252.6 18793.9 20195.2 21303 22056.2 22761.2
23645.7 24915.5 26386.8 28134 29894.3 31645.8 33134.6 34299.4 35179.5 35906.4
36471.3 36283 35490.4 33690.7 30581.7 26553.2 21373.1 16390 11021.5 6804.7
4413.9 3017 2185 1322.4 665.6 175.2 0
9953.1 11511.9 13171.5 14866.1 16512.6 18128.3 19687.2 21075.3 22226.9 23150.9
24087.9 25112.6 26237.9 27639.2 29246.2 31067.8 32941.9 34750.4 36353 37763
39046 40456 41090.9 41485 41397.4 39610.9 36199.8 30765.6 23575.6 15969.6
9217.4 4786.1 2443.4 1410 687.5 236.5 0
9953.1 11231.7 12562.9 14016.6 15522.9 16946.1 18474.3 19958.7 21386.2 22647.3
23908.4 25077.6 26137.2 27280.1 28479.9 29767.3 31260.5 32950.7 34798.5 36760.3
38901.5 41975.4 44458.2 45973.3 47698.6 48946.5 49108.6 47431.5 43070.2 36011.5
26237.9 16932.9 8630.7 3520.6 1256.7 245.2 0
9953.1 10728.1 11665.2 12751.1 13942.2 15203.3 16486.3 17756.1 19012.9 20304.6
21657.7 22910 24271.8 25695 27175 28659.4 30305.9 32153.7 34198.7 36515.1
39221.2 43324.1 47396.4 50185.8 53745.7 57936.3 62420.2 65410.9 64771.6 58750.7
46354.3 30051.9 12746.8 3892.8 1226.1 254 0
9953.1 10640.6 11573.2 12571.6 13697 14888 16105.3 17318.3 18518.1 19735.4
20935.2 22178.8 23492.4 24915.5 26386.8 27915 29614 31492.5 33594.4 35989.6
38691.3 43035.1 47138.1 50159.5 53964.7 58531.8 63427.3 66545.1 65953.9 59552.1
46078.4 28177.8 10798.2 2982 963.3 218.9 0
9953.1 10307.8 10789.4 11437.5 12221.3 13075.2 13937.8 14844.2 15781.3 16727.1
17681.7 18666.9 19660.9 20711.9 21841.6 23037 24350.7 25839.5 27634.8 29684.1
32180 36147.2 39155.5 42124.3 45745.6 50102.6 54192.4 55965.8 54113.6 47050.5
34732.9 19332.5 5574.2 1169.1 389.7 87.6 0
9953.1 10062.5 10334 10723.8 11262.3 11844.7 12479.7 13132.1 13793.3 14498.3
15185.8 15847 16530.1 17208.8 17926.9 18684.5 19481.4 20449.1 21570.1 23023.9
25125.7 27735.5 29513.3 31501.3 33879 36471.3 38240.3 37622.9 34531.4 28733.9
20751.3 10618.7 3463.7 1033.4 354.7 83.2 0
9953.1 9843.6 9883 10062.5 10355.9 10658.1 11056.5 11450.6 11840.4 12247.6
12602.3 12921.9 13189 13434.2 13605 13714.5 13824 13898.4 14021 14305.6
14988.7 15391.6 15466 15614.9 15847 16057.2 15483.5 13666.3 11074.1 8205.9
5578.6 3161.5 1585.1 670 324 113.8 0
9953.1 9383.8 9046.7 8871.5 8854 8924.1 9042.3 9173.6 9265.6 9322.5
9318.1 9208.7 9037.9 8797.1 8477.4 8087.7 7619.2 7133.1 6686.5 6270.5
5841.4 5460.4 5140.7 4878 4650.3 4418.2 4129.2 3739.5 3200.9 2478.4
1804.1 1326.8 919.6 591.1 337.2 96.3 0
9953.1 8959.1 8341.7 8070.2 8004.5 8061.4 8184 8315.4 8381.1 8363.6
8271.6 8109.6 7873.1 7579.8 7238.2 6887.9 6524.5 6161 5801.9 5407.9
5009.4 4650.3 4387.6 4229.9 4168.6 4177.4 4168.6 4046 3743.9 3240.3
2465.3 1699 1191 783.8 389.7 87.6 0
9953.1 8626.3 7881.9 7588.5 7601.6 7768 7952 8070.2 8078.9 8000.1
7846.9 7627.9 7369.6 7071.8 6756.5 6445.6 6117.2 5771.3 5416.6 5088.2
4838.6 4624 4479.5 4387.6 4308.8 4216.8 4072.3 3923.4 3739.5 3446.1
2999.5 2355.8 1545.7 853.9 407.2 87.6 0
9953.1 8306.6 7540.3 7343.3 7465.9 7693.6 7873.1 7960.7 7925.7 7789.9
7579.8 7330.2 7041.2 6756.5 6454.4 6161 5959.6 5718.7 5416.6 5175.8
5013.8 4799.2 4462 4194.9 4019.8 3849 3673.8 3498.7 3341 3196.5
3025.8 2749.9 2250.7 1725.3 1011.5 245.2 0
9953.1 8127.1 7360.8 7251.3 7461.5 7680.5 7860 7912.5 7829.3 7614.8
7356.4 7063.1 6747.8 6467.5 6226.7 6091 5928.9 5762.5 5600.5 5241.5
4921.8 4667.8 4413.9 4177.4 3932.2 3717.6 3507.4 3314.8 3113.3 2881.3
2653.6 2447.8 2145.6 1852.2 1296.1 503.6 0
9953.1 7973.8 7247 7233.8 7465.9 7676.1 7833.7 7851.2 7724.3 7492.2
7198.8 6874.8 6585.8 6318.6 6139.1 5985.9 5788.8 5521.7 5285.2 5000.6
4781.7 4536.5 4295.6 4076.7 3892.8 3704.5 3503.1 3297.3 3056.4 2789.3
2495.9 2237.6 1904.8 1440.6 954.6 398.5 0
9953.1 7886.3 7190 7229.4 7483.4 7689.2 7829.3 7803.1 7641.1 7365.2
7023.6 6704 6432.5 6226.7 6130.4 5898.3 5539.2 5123.2 4956.8 4816.7
4567.1 4374.4 4208.1 3962.8 3778.9 3634.4 3446.1 3222.8 2955.7 2662.3
2342.7 2202.6 1896 1239.2 902 551.7 0
9953.1 7868.8 7155 7233.8 7487.8 7698 7825 7789.9 7592.9 7282
6936.1 6620.8 6353.7 6226.7 6077.8 5784.4 5259 4913 4825.5 4654.7
4435.8 4199.3 3976 3805.2 3700.1 3608.2 3437.4 3227.2 2973.2 2679.8
2368.9 2447.8 1953 1304.9 994 367.8 0
9953.1 7868.8 7150.6 7247 7492.2 7702.4 7820.6 7803.1 7610.4 7286.4
6936.1 6616.4 6349.3 6231.1 6064.7 5766.9 5219.6 4917.4 4847.4 4650.3
4422.6 4164.3 3980.4 3752.7 3722 3608.2 3433 3227.2 2990.7 2675.5
2377.7 2412.7 1677.1 1348.7 980.9 354.7 0
